Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807FC465 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 2 | -12 |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.040 |
| Product length mm | 51.816 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
![Hose Fittings FC9846-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215783%2FID433457227863-0101_preview.jpg&w=1920&q=75)