Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.700 |
| A dimension MM | 68.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ3316-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.50 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.110 |
| Hose cut off factor MM | 53.594 |
| Hose size | -6 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.500 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 2.700 |
| Product length mm | 68.580 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
