Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.600 |
| A dimension MM | 40.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ3651-1006S-213 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.490 |
| Drop dimension MM | 37.90 |
| End connection hex size IN | 1.094 |
| End connection hex size MM | 27.781 |
| End size 1 | -10 |
| End Type 1 | Female STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.268 |
| Hose cut off factor MM | 32.210 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 1.843 |
| Product height mm | 46.812 |
| Product length in | 1.953 |
| Product length mm | 49.606 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Nitrile (NBR) |