Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.480 |
| A dimension MM | 37.590 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4038-1003S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.460 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.280 |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 1.480 |
| Product length mm | 37.592 |
| Product material | Carbon steel |
| Product width in | 0.400 |
| Product width mm | 10.160 |
| Sub brand | Everflex |