Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4441-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.700 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.300 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Thread size 1 | 13/16-16 UN |