Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.255 |
| A dimension MM | 31.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4613-0605S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.836 |
| Drop dimension MM | 21.20 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.767 |
| Hose cut off factor MM | 19.500 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.600 |
| Product height in | 1.210 |
| Product height mm | 30.734 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Thread size 1 | 11/16-16 UN |