Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.240 |
| A dimension MM | 31.490 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4655-0404-483 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.360 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 3.980 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.240 |
| Product length mm | 31.496 |
| Product material | 304 Stainless steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 7/16-20 UNF |