Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End connection hex size IN | 0.826 |
| End connection hex size MM | 21.000 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.826 |
| Hex size 1 MM | 21.000 |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.700 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 11/16-16 UN |