Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.970 |
| A dimension MM | 50.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4931-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -8 |
| End Type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.700 |
| Hose size | -8 |
| Inside diameter IN | 0.341 |
| Inside diameter MM | 8.661 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Thread size 1 | 11/16-16 UN |