Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ6515-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC363 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 27.00 |
| End connection hex size IN | 1.880 |
| End connection hex size MM | 47.752 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.500 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.720 |
| Product length mm | 94.488 |
| Product material | Carbon steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Thread size 1 | 1 11/16-12 UN |
