Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | FJ6737-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.500 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.200 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
