Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.551 |
| A dimension MM | 39.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ6737-0605S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.063 |
| Hose cut off factor MM | 27.000 |
| Hose size | -5 |
| Inside diameter IN | 0.189 |
| Inside diameter MM | 4.800 |
| Product height in | 0.813 |
| Product height mm | 20.638 |
| Product length in | 1.925 |
| Product length mm | 48.895 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.637 |
| Thread size 1 | 11/16-16 UN |
