Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.826 |
| Backup hex size MM | 21.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.826 |
| Hex size 2 MM | 21.000 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.600 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.800 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.210 |
| Product length mm | 56.134 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 13/16-16 UN |
