Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.358 |
| A dimension MM | 59.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.130 |
| Backup hex size MM | 28.702 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ6737-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.592 |
| Hose size | -10 |
| Inside diameter IN | 0.437 |
| Inside diameter MM | 11.100 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.929 |
| Product length mm | 74.397 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1 3/16-12 UN |
