Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.450 |
| A dimension MM | 36.830 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ8605-0303S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.458 |
| Drop dimension MM | 11.63 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.000 |
| End connection torque | 8-9 lb-ft(12-13 Nm) |
| End size 1 | -3 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.932 |
| Hose cut off factor MM | 23.672 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product height in | 0.458 |
| Product height mm | 11.633 |
| Product length in | 1.450 |
| Product length mm | 36.830 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 3/8-24 UNF |