Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1055-0403S |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.300 |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.580 |
| Hose cut off factor MM | 14.732 |
| Hose size | -3 |
| Inside diameter IN | 0.097 |
| Inside diameter MM | 2.464 |
| Product material | Carbon steel |
