Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.492 |
| A dimension MM | 37.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G190627-4-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.744 |
| Hose cut off factor MM | 18.900 |
| Hose size | -5 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.500 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 1.490 |
| Product length mm | 37.846 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thread size 1 | 1/4-18 NPTF |