Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.382 |
| A dimension MM | 60.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.313 |
| Backup hex size MM | 50.000 |
| Brand | Danfoss |
| Catalog Item | G872020-20-CZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.313 |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.722 |
| Hose cut off factor MM | 69.130 |
| Hose size | -20 |
| Inside diameter IN | 1.085 |
| Inside diameter MM | 27.559 |
| Product height in | 1.960 |
| Product height mm | 49.784 |
| Product length in | 2.382 |
| Product length mm | 60.503 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread sealant | No |