Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.693 |
| A dimension MM | 43.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.062 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.062 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.232 |
| Hose cut off factor MM | 31.300 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | 304 Stainless steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | G 1/2 |