Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.004 |
| A dimension MM | 25.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH15952-10-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.588 |
| Hose cut off factor MM | 14.940 |
| Inside diameter IN | 0.244 |
| Inside diameter MM | 6.200 |
| Product height in | 0.547 |
| Product height mm | 13.894 |
| Product length in | 1.004 |
| Product length mm | 25.502 |
| Product material | Carbon steel |
| Product width in | 0.547 |
| Product width mm | 13.894 |