Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.889 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH15974-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.003 |
| Hose cut off factor MM | 25.500 |
| Hose size | -12 |
| Inside diameter IN | 0.562 |
| Inside diameter MM | 14.300 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Sub brand | Everflex |
| Thread size 1 | M26x1.5 |