Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.579 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH18887-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 1.831 |
| Drop dimension MM | 41.50 |
| End size 1 | -10 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.924 |
| Hose cut off factor IN | 1.693 |
| Hose cut off factor MM | 43.000 |
| Hose size | -10 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 11.000 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Sub brand | Everflex |
| Thread size 1 | M22x1.5 |