Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.590 |
| A dimension MM | 116.586 |
| Angle shape | 25 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25307-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.100 |
| Drop dimension MM | 27.94 |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.000 |
| End size 1 | -22 |
| End type 1 | WalformPlus-SR |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.700 |
| Hose cut off factor MM | 93.980 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.320 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 4.590 |
| Product length mm | 116.586 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |