Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.460 |
| A dimension MM | 87.884 |
| Angle shape | 15 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25310-25-16AY |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.38 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -25 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.532 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.320 |
| Product height in | 0.330 |
| Product height mm | 8.382 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M38X1.5 |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 27.940 |