Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.722 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25798-12AH |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.162 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.430 |
| Product length mm | 61.722 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | PTFE Crimp |
| Thread sealant | No |