Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 22.430 |
| A dimension MM | 569.700 |
| Angle shape | 27 Degree |
| Brand | Danfoss |
| Catalog Item | GH26018-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.770 |
| Drop dimension MM | 19.6 |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 20.750 |
| Hose cut off factor MM | 527.100 |
| Hose size | -10 |
| Inside diameter IN | 0.4400 |
| Inside diameter MM | 11.1760 |
| Product height in | 1.170 |
| Product height mm | 29.718 |
| Product length in | 22.429 |
| Product length mm | 569.700 |
| Product material | Carbon steel |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |