Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.056 |
| Angle shape | 125 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26301-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.250 |
| Drop dimension MM | 82.55 |
| End connection hex size IN | 1.266 |
| End connection hex size MM | 32.000 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 3.250 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Seal material | Nitrile (NBR) |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 17.780 |