Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.274 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | H70000-12-304 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Finish plating | Passivate |
| Hose size | -12 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.638 |
| Product material | 304 Stainless steel |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040640 |