Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.894 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | H70000-20-304 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| Finish plating | Passivate |
| Hose size | -20 |
| Inside diameter IN | 1.6500 |
| Inside diameter MM | 41.9100 |
| Product material | 304 Stainless steel |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |