Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.890 |
| A dimension MM | 22.606 |
| Angle shape | Straight |
| Catalog Item | H70000-6-304 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Passivate |
| Hose size | -6 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 0.890 |
| Product material | 304 Stainless steel |
| Product width in | 0.770 |
| Product width mm | 19.558 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040657 |