Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 42.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.875 |
| Catalog Item | H72006-6-316 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.915 |
| Hose cut off factor MM | 23.240 |
| Hose size | -6 |
| Inside diameter IN | 0.233 |
| Inside diameter MM | 5.910 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | 316 Stainless steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |