Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Catalog Item | H72010-10-316 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.054 |
| Hose cut off factor MM | 26.790 |
| Hose size | -10 |
| Inside diameter IN | 0.418 |
| Inside diameter MM | 10.610 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | 316 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |