Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.181 |
| A dimension MM | 29.990 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NS-5-B |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.556 |
| Hose cut off factor MM | 14.120 |
| Hose size | -5 |
| Inside diameter IN | 0.201 |
| Inside diameter MM | 5.100 |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 1.181 |
| Product length mm | 29.997 |
| Product material | Brass |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Sub brand | Everflex |