Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.578 |
| A dimension MM | 40.080 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NS-8-B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.730 |
| Hose cut off factor MM | 18.540 |
| Hose size | -8 |
| Inside diameter IN | 0.364 |
| Inside diameter MM | 9.250 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 1.578 |
| Product length mm | 40.081 |
| Product material | Brass |
| Product width in | 0.650 |
| Product width mm | 16.510 |
| Sub brand | Everflex |