Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | S-1120Z |
| Compatible hose ID IN | 1.125 |
| Compatible hose ID MM | 28.575 |
| Compatible hoses | SC SC-TW |
| Construction Style | Swage |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPT) |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033178 |
![Hose Fittings S-1110 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215748%2FID433457141834-0101_preview.jpg&w=1920&q=75)