Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | S-1308 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033239 |
![Hose Fittings S-1310 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215753%2FID433457148837-0101_preview.jpg&w=1920&q=75)