Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 42.926 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | SH17906-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.45 |
| End connection hex size IN | 0.850 |
| End connection hex size MM | 22.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |