Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.896 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | SH17906-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.75 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |
| Tube OD 1 IN | 0.740 |
| Tube OD 1 MM | 18.800 |