Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.050 |
| A dimension MM | 52.070 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SH17908-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -16 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.718 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.066 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product width mm | 29.972 |
| Series | PTFE Crimp |
| Thread sealant | No |