Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.400 |
| A dimension MM | 35.560 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SH17908-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.368 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Series | PTFE Crimp |
| Thread sealant | No |