Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 28.340 |
| A dimension MM | 719.900 |
| Angle shape | 49 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | SN00177 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.530 |
| Drop dimension MM | 64.3 |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 2.530 |
| Product height mm | 64.262 |
| Product length in | 28.343 |
| Product length mm | 719.900 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | Teflon E Series Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |