Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 29.610 |
| A dimension MM | 752.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SN00205 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 27.850 |
| Hose cut off factor MM | 707.400 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 29.614 |
| Product length mm | 752.200 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |