Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.19 |
| Compatible tube OD MM | 4.826 |
| Construction Style | Swage |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 50.04 |
| End connection hex size IN | 0.380 |
| End connection hex size MM | 9.652 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Hose size | -3 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.962 |
| Product height in | 0.460 |
| Product height mm | 11.684 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | 303 Stainless steel |
| Product width in | 0.460 |
| Product width mm | 11.684 |
| Series | PTFE Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Tube OD 1 IN | 0.190 |
| Tube OD 1 MM | 4.826 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033970 |