Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Wide range of chemicals |
| Bend radius min (inch) | 7.750 |
| Bend radius min (mm) | 196.900 |
| Brand | Danfoss |
| Burst pressure (bar) | 331 |
| Burst pressure (psi) | 4800 |
| Catalog Item | 2807-12 |
| Certifications | USCG |
| Color | Stainless steel |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Aramid (Kevlar) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 15.90 |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.10 |
| Package form | Bulk |
| Product height in | 0.630 |
| Product height mm | 15.900 |
| Product width in | 0.630 |
| Product width mm | 15.900 |
| Qualified hose fittings | Super Gem |
| Reinforcement material | Stainless steel wire |
| Series | 2807 Series |
| Size | -12 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 712.00 |
| Working pressure max (bar) | 83 |
| Working pressure max (psi) | 1200 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146077011 |
