Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 4.500 |
| Bend radius min (mm) | 114.300 |
| Brand | Danfoss |
| Burst pressure (bar) | 207 |
| Burst pressure (psi) | 3000 |
| Catalog Item | 8024 |
| Color | Stainless steel |
| Compliances | MIL-PRF-2104 |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 1.58 |
| Inside diameter (mm) | 40.13 |
| Outside diameter (inch) | 1.83 |
| Outside diameter (mm) | 46.48 |
| Package form | Bulk |
| Qualified hose fittings | Conv-O-Crimp |
| Reinforcement material | Stainless steel wire |
| Series | Conv-O-Crimp |
| Size | -24 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.13 |
| Tube wall thickness (mm) | 3.17 |
| Vacuum rating (inHg) | 10 |
| Vacuum rating (mmHg) | 254.00 |
| Working pressure max (bar) | 52 |
| Working pressure max (psi) | 750 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146030306 |
