Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 6.000 |
| Bend radius min (mm) | 152.400 |
| Brand | Danfoss |
| Burst pressure (bar) | 138 |
| Burst pressure (psi) | 2000 |
| Catalog Item | 8032 |
| Color | Stainless steel |
| Compliances | MIL-PRF-2104 |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 2.06 |
| Inside diameter (mm) | 52.32 |
| Outside diameter (inch) | 2.38 |
| Outside diameter (mm) | 60.45 |
| Package form | Bulk |
| Qualified hose fittings | Conv-O-Crimp |
| Reinforcement material | Stainless steel wire |
| Series | 8000 Series |
| Size | -32 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 4.06 |
| Vacuum rating (inHg) | 5 |
| Vacuum rating (mmHg) | 127.00 |
| Working pressure max (bar) | 34 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031464 |
