Product specifications
Characteristic | Value |
|---|---|
| Application | Compressor discharge |
| Bend radius min (inch) | 5.000 |
| Bend radius min (mm) | 127.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 1103 |
| Burst pressure (psi) | 16000 |
| Catalog Item | H516 |
| Certifications | USCG |
| Color | Gray |
| Compliances | SAE J1899 |
| Construction | 2 Wire Braid |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.20 |
| Outside diameter (inch) | 1.31 |
| Outside diameter (mm) | 33.40 |
| Package form | Bulk |
| Product height in | 0.875 |
| Product height mm | 22.200 |
| Product width in | 0.875 |
| Product width mm | 22.200 |
| Reinforcement material | Stainless steel wire |
| Series | H5 Series |
| Size | -16 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |