Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 12.000 |
| Bend radius min (mm) | 304.800 |
| Brand | Danfoss |
| Burst pressure (bar) | 276 |
| Burst pressure (psi) | 4000 |
| Color | Gray |
| Compliances | MIL-PRF-2104 |
| Construction | 2 Wire Braid |
| Impulse cycle (cycles) | 100000 |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.24 |
| Outside diameter (mm) | 31.50 |
| Package form | Bulk |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | Crimp fittings only |
| Reinforcement material | Stainless steel wire |
| Series | S Series |
| Size | -18 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Working pressure max (bar) | 69 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 230 |
| Working temperature max (F) | 450.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033307 |
