Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 6.500 |
| Bend radius min (mm) | 165.100 |
| Brand | Danfoss |
| Burst pressure (bar) | 483 |
| Burst pressure (psi) | 7000 |
| Catalog Item | SC-10TW |
| Certifications | ABS |
| Color | Teflon |
| Compliances | MIL-PRF-7808 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.66 |
| Outside diameter (mm) | 16.76 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | Everswage |
| Reinforcement material | Stainless steel wire |
| Series | SC Series |
| Size | -10 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.03 |
| Tube wall thickness (mm) | 0.76 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 28.00 |
| Working pressure max (bar) | 121 |
| Working pressure max (psi) | 1750 |
| Working temperature max (C) | 230 |
| Working temperature max (F) | 450.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033420 |
