Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Premium |
Application | Chemical transferCompressor dischargeSteam |
Bend radius min (inch) | 3.500 |
Bend radius min (mm) | 88.900 |
Burst pressure (bar) | 689 |
Burst pressure (psi) | 10000 |
Color | Stainless steel |
Compliances | SAE 100R14A |
Conductivity | Conductive |
Construction | 1 Wire Braid |
Cover material | Stainless steel |
Inside diameter (inch) | 0.31 |
Inside diameter (mm) | 7.90 |
Outside diameter (inch) | 0.46 |
Outside diameter (mm) | 11.68 |
Package form | Bulk |
Qualified hose fittings | Everswage |
Reinforcement material | Brass plated steel wire |
Series | SC Series |
Size | -6 |
Tube material | PTFE |
Tube wall thickness (inch) | 0.04 |
Tube wall thickness (mm) | 1.02 |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 711.20 |
Working pressure max (bar) | 172 |
Working pressure max (psi) | 2500 |
Working temperature max (C) | 230 |
Working temperature max (F) | 450.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146041821 |